IESNA:LM-63-2002
[TEST]P1847648
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2406-144-1, G3-2511-596-2)
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]11/1/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122DIW-S485D1440U830-4F0-1E-UDD-FLGHOB-W
[LUMINAIRE]DEFINE 2 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 485 LUMENS PER FOOT, WALL GRAZE, FLUSH HOUSING
[MORE]UPLIGHT 1440 LUMENS PER FOOT, HALF BATWING
[LAMP]3000K CCT, 80 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] WALL
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]5135
TILT=NONE
1 -1 1 73 37 1 1 0.14 4 0
1 1 62
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
1321.9 1329.6 1325.3 1311.1 1298.4 1285.2 1260.5 1229.9 1206.7 1181.3
1137.1 1085.1 1045.3 1000.1 922.6 836.6 773.7 709.1 621.3 539.4
490.3 443.4 378.6 320.9 286.2 255.8 211.7 172.9 147.6 125.5
93.1 66.1 49 34.1 15.2 3.9 0 7.4 25.8 59.7
77.4 92.1 117.9 150 167.7 186.8 217.4 244.3 263.5 282.6
311.4 339.7 357.4 376.6 401.6 424.1 440.3 458 482.7 510
523.2 540.9 561.9 583.3 595.1 605.4 620.9 630.1 637.4 641.9
648.5 650.7 652.2
1321.9 1327.9 1324.1 1303.4 1277 1240.4 1172.5 1107.7 1066.6 1028.8
967.3 910.2 869.7 827.5 760.5 690 641.6 592.2 523.8 460.5
421 384.2 332.6 286.2 257 231.1 193 158.8 136.8 116.5
87.3 62.1 46.2 32.3 14.3 3.9 0 65.7 111.8 154.8
176.5 193.8 217.8 243.8 260.2 282 314 344.2 363.3 381.9
409.6 436.3 454 470.6 494.2 514.5 528.7 541.9 560.5 580.4
590.4 602.8 617.6 630.6 638.5 644.9 653.6 657.6 660.4 662.2
662.4 657.9 652.2
1321.9 1326.1 1322.8 1295.7 1255.5 1195.7 1084.6 985.6 926.6 876.2
797.5 735.3 694.1 654.8 598.4 543.5 509.5 475.4 426.4 381.7
351.7 325 286.6 251.4 227.9 206.4 174.3 144.6 126.1 107.5
81.4 58.1 43.4 30.5 13.3 3.9 0 124 197.7 250
275.5 295.5 317.7 337.6 352.7 377.1 410.6 444.1 463.2 481.1
507.9 533 550.7 564.6 586.7 604.9 617.2 625.7 638.3 650.8
657.5 664.7 673.3 677.9 681.9 684.3 686.4 685.1 683.3 682.5
676.3 665.1 652.2
1321.9 1322.4 1307.4 1235.7 1169.5 1095.7 977.8 878.5 818.7 768.5
694.4 636.9 599 564 515.3 469.3 441.5 414.5 374.9 338.8
314.2 292.1 260.4 230.5 210.3 191.4 163.2 136.4 119.5 102.4
78.1 55.9 42.1 29.4 13.1 3.9 0 187.7 375.8 554.7
648.5 663.2 633.1 616.2 614.7 627 647.9 670.5 682.3 691.6
708.1 723.8 735.1 743 754.1 761.1 764.6 764.6 762.7 760.1
757.2 753.8 746.8 738.3 733.9 728.9 721 711.1 703.8 697.9
686 669.9 652.2
1321.9 1318 1287.1 1158.2 1061.9 977.4 864.7 776.4 721.6 675.8
613.5 563.9 530.6 500.6 458.6 419.3 395 372.3 338.7 307.9
287.2 268.1 240.8 214.3 196.5 179.5 154.6 130.2 114.3 98.7
75.7 54.2 41.1 28.5 13.1 3.9 0 253.2 584.6 929.2
1112.8 1119.6 1020.4 956.3 933.2 928.5 932 939.1 941 939.2
942.3 946 948.8 949.5 946.6 939.3 931.6 921.8 902.7 882.5
867.7 851.9 826.2 803 788.7 775.3 756.2 736.7 723.4 711.6
694.2 673.8 652.2
1321.9 1317.9 1264.3 1095.8 985.7 896.9 788.7 707.2 656.6 615.5
560.9 516.3 486.4 459.8 422.2 387.4 365.4 345.7 316.7 289.7
271.8 254.8 230.4 206.4 190.2 174.5 151.1 128.1 112.6 97.4
74.9 53.7 40.5 28.1 13.1 3.9 0 288.9 641.1 1040.1
1294.1 1433 1514.6 1459.9 1402.4 1350.8 1284.5 1232.8 1205.9 1184.5
1165.8 1156.2 1151.5 1146.9 1135.3 1118.1 1101.9 1082.3 1046.9 1008.5
982 954 910.5 869.3 843.6 821.6 789.3 760.5 742.7 725.3
701.9 677.1 652.2
1321.9 1322 1238.9 1048.4 941 854.4 749.8 670.7 623.8 587.6
536.7 494.1 466.1 441.5 405.9 373.6 352.8 334.6 308.7 284
267.8 252.3 229.2 206.9 191.5 176.2 152.6 129.9 114.5 98.5
75.8 54.4 40.2 28.3 13.1 3.9 0 294.8 545.3 887.5
1192.6 1603.3 2115.6 2126.9 2022.3 1894 1705.4 1551.6 1476.9 1427.3
1378.7 1354.4 1343.1 1335.2 1320.3 1297.6 1275.5 1246 1195.1 1138.2
1099.9 1060.1 999.8 937.3 898.4 868 820.5 782.6 761.5 738.9
709.3 679.7 652.2
1321.9 1324.6 1215.7 1008.8 903.5 818.8 717.2 640.8 597 564.6
516.6 475.9 449.7 426.3 392.4 362.3 342.9 325.8 302.6 279.5
264.7 250.5 228.4 207.5 192.7 177.8 154 131.4 115.8 99.4
76.6 54.8 39.9 28.3 13.1 3.9 0 301.8 473.1 757.3
1082.9 1679 2532 2648.8 2526.7 2351.1 2074.7 1838 1720.9 1642.7
1561.5 1519.8 1500.7 1488.6 1470.4 1444 1417.8 1381.3 1318.5 1246.7
1197.9 1148.3 1073.9 993.6 944.3 905.7 845.8 800.4 775.8 749.1
714.4 681.3 652.2
1321.9 1322.4 1199.1 992.6 887.5 804.1 703.7 630.4 588.1 556.2
509 469.7 444.4 420.4 387.2 358.4 340.7 323.9 301.9 279
264.4 251 229 208.5 193.9 179 154.9 131.6 115.8 99.6
76.9 54.5 39.6 28 13.1 3.9 0 312.3 471.4 694.4
948.6 1470.7 2394.4 2735.5 2684.7 2549.7 2289.2 2027.2 1883.9 1775.5
1654 1587.3 1556.4 1537 1515.4 1491 1466.1 1430.9 1367.6 1291.8
1236.4 1182.9 1102.5 1015 963.1 917.3 854 805.1 776.6 749.3
712.8 680 652.2
1321.9 1320.2 1182.6 976.4 871.6 789.4 690.2 620 579.2 547.8
501.3 463.5 439.2 414.4 382 354.6 338.6 322 301.3 278.4
264.1 251.4 229.6 209.5 195.1 180.2 155.8 131.8 115.8 99.8
77.2 54.2 39.3 27.7 13.1 3.9 0 322.8 469.8 631.6
814.3 1262.4 2256.9 2822.1 2842.7 2748.4 2503.7 2216.3 2046.8 1908.3
1746.5 1654.8 1612 1585.5 1560.5 1538 1514.4 1480.5 1416.8 1336.8
1274.9 1217.4 1131.2 1036.5 982 928.9 862.2 809.9 777.5 749.5
711.1 678.7 652.2
1321.9 1322.4 1199.1 992.6 887.5 804.1 703.7 630.4 588.1 556.2
509 469.7 444.4 420.4 387.2 358.4 340.7 323.9 301.9 279
264.4 251 229 208.5 193.9 179 154.9 131.6 115.8 99.6
76.9 54.5 39.6 28 13.1 3.9 0 312.3 471.4 694.4
948.6 1470.7 2394.4 2735.5 2684.7 2549.7 2289.2 2027.2 1883.9 1775.5
1654 1587.3 1556.4 1537 1515.4 1491 1466.1 1430.9 1367.6 1291.8
1236.4 1182.9 1102.5 1015 963.1 917.3 854 805.1 776.6 749.3
712.8 680 652.2
1321.9 1324.6 1215.7 1008.8 903.5 818.8 717.2 640.8 597 564.6
516.6 475.9 449.7 426.3 392.4 362.3 342.9 325.8 302.6 279.5
264.7 250.5 228.4 207.5 192.7 177.8 154 131.4 115.8 99.4
76.6 54.8 39.9 28.3 13.1 3.9 0 301.8 473.1 757.3
1082.9 1679 2532 2648.8 2526.7 2351.1 2074.7 1838 1720.9 1642.7
1561.5 1519.8 1500.7 1488.6 1470.4 1444 1417.8 1381.3 1318.5 1246.7
1197.9 1148.3 1073.9 993.6 944.3 905.7 845.8 800.4 775.8 749.1
714.4 681.3 652.2
1321.9 1322 1238.9 1048.4 941 854.4 749.8 670.7 623.8 587.6
536.7 494.1 466.1 441.5 405.9 373.6 352.8 334.6 308.7 284
267.8 252.3 229.2 206.9 191.5 176.2 152.6 129.9 114.5 98.5
75.8 54.4 40.2 28.3 13.1 3.9 0 294.8 545.3 887.5
1192.6 1603.3 2115.6 2126.9 2022.3 1894 1705.4 1551.6 1476.9 1427.3
1378.7 1354.4 1343.1 1335.2 1320.3 1297.6 1275.5 1246 1195.1 1138.2
1099.9 1060.1 999.8 937.3 898.4 868 820.5 782.6 761.5 738.9
709.3 679.7 652.2
1321.9 1317.9 1264.3 1095.8 985.7 896.9 788.7 707.2 656.6 615.5
560.9 516.3 486.4 459.8 422.2 387.4 365.4 345.7 316.7 289.7
271.8 254.8 230.4 206.4 190.2 174.5 151.1 128.1 112.6 97.4
74.9 53.7 40.5 28.1 13.1 3.9 0 288.9 641.1 1040.1
1294.1 1433 1514.6 1459.9 1402.4 1350.8 1284.5 1232.8 1205.9 1184.5
1165.8 1156.2 1151.5 1146.9 1135.3 1118.1 1101.9 1082.3 1046.9 1008.5
982 954 910.5 869.3 843.6 821.6 789.3 760.5 742.7 725.3
701.9 677.1 652.2
1321.9 1318 1287.1 1158.2 1061.9 977.4 864.7 776.4 721.6 675.8
613.5 563.9 530.6 500.6 458.6 419.3 395 372.3 338.7 307.9
287.2 268.1 240.8 214.3 196.5 179.5 154.6 130.2 114.3 98.7
75.7 54.2 41.1 28.5 13.1 3.9 0 253.2 584.6 929.2
1112.8 1119.6 1020.4 956.3 933.2 928.5 932 939.1 941 939.2
942.3 946 948.8 949.5 946.6 939.3 931.6 921.8 902.7 882.5
867.7 851.9 826.2 803 788.7 775.3 756.2 736.7 723.4 711.6
694.2 673.8 652.2
1321.9 1322.4 1307.4 1235.7 1169.5 1095.7 977.8 878.5 818.7 768.5
694.4 636.9 599 564 515.3 469.3 441.5 414.5 374.9 338.8
314.2 292.1 260.4 230.5 210.3 191.4 163.2 136.4 119.5 102.4
78.1 55.9 42.1 29.4 13.1 3.9 0 187.7 375.8 554.7
648.5 663.2 633.1 616.2 614.7 627 647.9 670.5 682.3 691.6
708.1 723.8 735.1 743 754.1 761.1 764.6 764.6 762.7 760.1
757.2 753.8 746.8 738.3 733.9 728.9 721 711.1 703.8 697.9
686 669.9 652.2
1321.9 1326.1 1322.8 1295.7 1255.5 1195.7 1084.6 985.6 926.6 876.2
797.5 735.3 694.1 654.8 598.4 543.5 509.5 475.4 426.4 381.7
351.7 325 286.6 251.4 227.9 206.4 174.3 144.6 126.1 107.5
81.4 58.1 43.4 30.5 13.3 3.9 0 124 197.7 250
275.5 295.5 317.7 337.6 352.7 377.1 410.6 444.1 463.2 481.1
507.9 533 550.7 564.6 586.7 604.9 617.2 625.7 638.3 650.8
657.5 664.7 673.3 677.9 681.9 684.3 686.4 685.1 683.3 682.5
676.3 665.1 652.2
1321.9 1327.9 1324.1 1303.4 1277 1240.4 1172.5 1107.7 1066.6 1028.8
967.3 910.2 869.7 827.5 760.5 690 641.6 592.2 523.8 460.5
421 384.2 332.6 286.2 257 231.1 193 158.8 136.8 116.5
87.3 62.1 46.2 32.3 14.3 3.9 0 65.7 111.8 154.8
176.5 193.8 217.8 243.8 260.2 282 314 344.2 363.3 381.9
409.6 436.3 454 470.6 494.2 514.5 528.7 541.9 560.5 580.4
590.4 602.8 617.6 630.6 638.5 644.9 653.6 657.6 660.4 662.2
662.4 657.9 652.2
1321.9 1329.6 1325.3 1311.1 1298.4 1285.2 1260.5 1229.9 1206.7 1181.3
1137.1 1085.1 1045.3 1000.1 922.6 836.6 773.7 709.1 621.3 539.4
490.3 443.4 378.6 320.9 286.2 255.8 211.7 172.9 147.6 125.5
93.1 66.1 49 34.1 15.2 3.9 0 7.4 25.8 59.7
77.4 92.1 117.9 150 167.7 186.8 217.4 244.3 263.5 282.6
311.4 339.7 357.4 376.6 401.6 424.1 440.3 458 482.7 510
523.2 540.9 561.9 583.3 595.1 605.4 620.9 630.1 637.4 641.9
648.5 650.7 652.2
1321.9 1327.9 1324.1 1303.4 1277 1240.4 1172.5 1107.7 1066.6 1028.8
967.3 910.2 869.7 827.5 760.5 690 641.6 592.2 523.8 460.5
421 384.2 332.6 286.2 257 231.1 193 158.8 136.8 116.5
87.3 62.1 46.2 32.3 14.3 3.9 0 4.7 16 36.9
52 64.1 81.9 104.9 119.3 135.2 159.3 182.6 197.1 211
231.9 251.9 265.7 280.9 303.4 324.9 340.4 356.1 379.5 403.7
417.6 434.6 455.5 474.5 487 498.6 516.9 535.3 553.1 574.6
610.8 638.9 652.2
1321.9 1326.1 1322.8 1295.7 1255.5 1195.7 1084.6 985.6 926.6 876.2
797.5 735.3 694.1 654.8 598.4 543.5 509.5 475.4 426.4 381.7
351.7 325 286.6 251.4 227.9 206.4 174.3 144.6 126.1 107.5
81.4 58.1 43.4 30.5 13.3 3.9 0 2.1 6.1 14.2
26.6 36.1 45.9 59.9 71 83.6 101.1 120.8 130.8 139.5
152.5 164.2 174 185.3 205.1 225.6 240.5 254.3 276.4 297.4
312 328.3 349 365.8 378.9 391.8 412.9 440.4 468.8 507.3
573.2 627.1 652.2
1321.9 1322.4 1307.4 1235.7 1169.5 1095.7 977.8 878.5 818.7 768.5
694.4 636.9 599 564 515.3 469.3 441.5 414.5 374.9 338.8
314.2 292.1 260.4 230.5 210.3 191.4 163.2 136.4 119.5 102.4
78.1 55.9 42.1 29.4 13.1 3.9 0 1.5 3.1 6.3
14.1 20.5 27 39.8 49.1 58 71.2 87.3 95.2 102.6
114.2 123.7 132 141.9 159.7 176.9 189.1 200.4 218.6 237.2
252.4 270.1 293.5 314.5 329.8 345 370.3 397.7 423.7 459.6
531.2 613.4 652.2
1321.9 1318 1287.1 1158.2 1061.9 977.4 864.7 776.4 721.6 675.8
613.5 563.9 530.6 500.6 458.6 419.3 395 372.3 338.7 307.9
287.2 268.1 240.8 214.3 196.5 179.5 154.6 130.2 114.3 98.7
75.7 54.2 41.1 28.5 13.1 3.9 0 1.5 2.3 3.3
5.9 9 13.9 28 36 40.9 50.8 63.3 69.8 77.2
89.7 99 106.7 115.8 131.8 144.9 153.9 162.6 176 192.3
208.2 227.8 255.1 282.5 300.3 318.2 348.2 372.3 391.8 418.5
487.8 599 652.2
1321.9 1317.9 1264.3 1095.8 985.7 896.9 788.7 707.2 656.6 615.5
560.9 516.3 486.4 459.8 422.2 387.4 365.4 345.7 316.7 289.7
271.8 254.8 230.4 206.4 190.2 174.5 151.1 128.1 112.6 97.4
74.9 53.7 40.5 28.1 13.1 3.9 0 1.5 1.8 1.8
1.8 3 6.1 18.3 25 29.2 38.1 47.8 53 60.1
72.1 80.9 88.2 96.7 110.5 122.2 130.2 138.2 149.8 164.5
178.7 196.7 223.5 254.9 275.3 295.8 328.5 354.1 371.3 392.8
455.9 585.2 652.2
1321.9 1322 1238.9 1048.4 941 854.4 749.8 670.7 623.8 587.6
536.7 494.1 466.1 441.5 405.9 373.6 352.8 334.6 308.7 284
267.8 252.3 229.2 206.9 191.5 176.2 152.6 129.9 114.5 98.5
75.8 54.4 40.2 28.3 13.1 3.9 0 1.5 1.8 1.8
1.8 2.3 3.7 10.6 16 22.8 33.2 40.9 44.8 51.2
61.4 69.4 76.8 84.6 95.8 108.6 117.9 127.2 140 153.7
164 176.7 199 231.8 254.9 277.9 311.4 343.2 362.3 382.5
435.4 572.1 652.2
1321.9 1324.6 1215.7 1008.8 903.5 818.8 717.2 640.8 597 564.6
516.6 475.9 449.7 426.3 392.4 362.3 342.9 325.8 302.6 279.5
264.7 250.5 228.4 207.5 192.7 177.8 154 131.4 115.8 99.4
76.6 54.8 39.9 28.3 13.1 3.9 0 1.5 1.8 1.6
1.6 1.8 1.8 4.5 8.8 17.5 28.9 35.5 38.3 44
52.8 60.1 67.1 74.7 84.1 97.3 107.3 117.7 131.6 144.6
152.1 160.8 178.9 212.2 237.3 262.6 296.8 333.3 354.5 373.9
419 561.3 652.2
1321.9 1322.4 1199.1 992.6 887.5 804.1 703.7 630.4 588.1 556.2
509 469.7 444.4 420.4 387.2 358.4 340.7 323.9 301.9 279
264.4 251 229 208.5 193.9 179 154.9 131.6 115.8 99.6
76.9 54.5 39.6 28 13.1 3.9 0 1.5 1.8 0.8
0.8 1.6 1.8 3.6 7.2 15.2 26.4 34.5 36.6 41.7
50.4 57.3 63 71.2 81.7 92.9 101.5 112.7 127.5 140.6
148.8 156.8 172.4 203.2 228.2 254.9 290.3 326.5 350.5 370.4
414.9 557.4 652.2
1321.9 1320.2 1182.6 976.4 871.6 789.4 690.2 620 579.2 547.8
501.3 463.5 439.2 414.4 382 354.6 338.6 322 301.3 278.4
264.1 251.4 229.6 209.5 195.1 180.2 155.8 131.8 115.8 99.8
77.2 54.2 39.3 27.7 13.1 3.9 0 1.5 1.8 0
0 1.5 1.8 2.6 5.5 12.9 24 33.5 35 39.4
47.9 54.5 59 67.8 79.2 88.4 95.8 107.6 123.4 136.7
145.5 152.9 165.8 194.2 219.2 247.2 283.7 319.8 346.4 367
410.8 553.4 652.2
1321.9 1322.4 1199.1 992.6 887.5 804.1 703.7 630.4 588.1 556.2
509 469.7 444.4 420.4 387.2 358.4 340.7 323.9 301.9 279
264.4 251 229 208.5 193.9 179 154.9 131.6 115.8 99.6
76.9 54.5 39.6 28 13.1 3.9 0 1.5 1.8 0.8
0.8 1.6 1.8 3.6 7.2 15.2 26.4 34.5 36.6 41.7
50.4 57.3 63 71.2 81.7 92.9 101.5 112.7 127.5 140.6
148.8 156.8 172.4 203.2 228.2 254.9 290.3 326.5 350.5 370.4
414.9 557.4 652.2
1321.9 1324.6 1215.7 1008.8 903.5 818.8 717.2 640.8 597 564.6
516.6 475.9 449.7 426.3 392.4 362.3 342.9 325.8 302.6 279.5
264.7 250.5 228.4 207.5 192.7 177.8 154 131.4 115.8 99.4
76.6 54.8 39.9 28.3 13.1 3.9 0 1.5 1.8 1.6
1.6 1.8 1.8 4.5 8.8 17.5 28.9 35.5 38.3 44
52.8 60.1 67.1 74.7 84.1 97.3 107.3 117.7 131.6 144.6
152.1 160.8 178.9 212.2 237.3 262.6 296.8 333.3 354.5 373.9
419 561.3 652.2
1321.9 1322 1238.9 1048.4 941 854.4 749.8 670.7 623.8 587.6
536.7 494.1 466.1 441.5 405.9 373.6 352.8 334.6 308.7 284
267.8 252.3 229.2 206.9 191.5 176.2 152.6 129.9 114.5 98.5
75.8 54.4 40.2 28.3 13.1 3.9 0 1.5 1.8 1.8
1.8 2.3 3.7 10.6 16 22.8 33.2 40.9 44.8 51.2
61.4 69.4 76.8 84.6 95.8 108.6 117.9 127.2 140 153.7
164 176.7 199 231.8 254.9 277.9 311.4 343.2 362.3 382.5
435.4 572.1 652.2
1321.9 1317.9 1264.3 1095.8 985.7 896.9 788.7 707.2 656.6 615.5
560.9 516.3 486.4 459.8 422.2 387.4 365.4 345.7 316.7 289.7
271.8 254.8 230.4 206.4 190.2 174.5 151.1 128.1 112.6 97.4
74.9 53.7 40.5 28.1 13.1 3.9 0 1.5 1.8 1.8
1.8 3 6.1 18.3 25 29.2 38.1 47.8 53 60.1
72.1 80.9 88.2 96.7 110.5 122.2 130.2 138.2 149.8 164.5
178.7 196.7 223.5 254.9 275.3 295.8 328.5 354.1 371.3 392.8
455.9 585.2 652.2
1321.9 1318 1287.1 1158.2 1061.9 977.4 864.7 776.4 721.6 675.8
613.5 563.9 530.6 500.6 458.6 419.3 395 372.3 338.7 307.9
287.2 268.1 240.8 214.3 196.5 179.5 154.6 130.2 114.3 98.7
75.7 54.2 41.1 28.5 13.1 3.9 0 1.5 2.3 3.3
5.9 9 13.9 28 36 40.9 50.8 63.3 69.8 77.2
89.7 99 106.7 115.8 131.8 144.9 153.9 162.6 176 192.3
208.2 227.8 255.1 282.5 300.3 318.2 348.2 372.3 391.8 418.5
487.8 599 652.2
1321.9 1322.4 1307.4 1235.7 1169.5 1095.7 977.8 878.5 818.7 768.5
694.4 636.9 599 564 515.3 469.3 441.5 414.5 374.9 338.8
314.2 292.1 260.4 230.5 210.3 191.4 163.2 136.4 119.5 102.4
78.1 55.9 42.1 29.4 13.1 3.9 0 1.5 3.1 6.3
14.1 20.5 27 39.8 49.1 58 71.2 87.3 95.2 102.6
114.2 123.7 132 141.9 159.7 176.9 189.1 200.4 218.6 237.2
252.4 270.1 293.5 314.5 329.8 345 370.3 397.7 423.7 459.6
531.2 613.4 652.2
1321.9 1326.1 1322.8 1295.7 1255.5 1195.7 1084.6 985.6 926.6 876.2
797.5 735.3 694.1 654.8 598.4 543.5 509.5 475.4 426.4 381.7
351.7 325 286.6 251.4 227.9 206.4 174.3 144.6 126.1 107.5
81.4 58.1 43.4 30.5 13.3 3.9 0 2.1 6.1 14.2
26.6 36.1 45.9 59.9 71 83.6 101.1 120.8 130.8 139.5
152.5 164.2 174 185.3 205.1 225.6 240.5 254.3 276.4 297.4
312 328.3 349 365.8 378.9 391.8 412.9 440.4 468.8 507.3
573.2 627.1 652.2
1321.9 1327.9 1324.1 1303.4 1277 1240.4 1172.5 1107.7 1066.6 1028.8
967.3 910.2 869.7 827.5 760.5 690 641.6 592.2 523.8 460.5
421 384.2 332.6 286.2 257 231.1 193 158.8 136.8 116.5
87.3 62.1 46.2 32.3 14.3 3.9 0 4.7 16 36.9
52 64.1 81.9 104.9 119.3 135.2 159.3 182.6 197.1 211
231.9 251.9 265.7 280.9 303.4 324.9 340.4 356.1 379.5 403.7
417.6 434.6 455.5 474.5 487 498.6 516.9 535.3 553.1 574.6
610.8 638.9 652.2
1321.9 1329.6 1325.3 1311.1 1298.4 1285.2 1260.5 1229.9 1206.7 1181.3
1137.1 1085.1 1045.3 1000.1 922.6 836.6 773.7 709.1 621.3 539.4
490.3 443.4 378.6 320.9 286.2 255.8 211.7 172.9 147.6 125.5
93.1 66.1 49 34.1 15.2 3.9 0 7.4 25.8 59.7
77.4 92.1 117.9 150 167.7 186.8 217.4 244.3 263.5 282.6
311.4 339.7 357.4 376.6 401.6 424.1 440.3 458 482.7 510
523.2 540.9 561.9 583.3 595.1 605.4 620.9 630.1 637.4 641.9
648.5 650.7 652.2
